Product DWE-E-2000-110-116-8B-H1151
Photoelectric Sensor
Opposed Mode Sensor (Receiver)
Order number: 3042055Alternative order number : 42055
- Cable with male end M12 × 1, 4-pin, PUR, 150 mm
- Protection class IP67
- Ambient temperature: -40 °C…+70 °C
- Metal housing
- Operating voltage: 10…30 VDC
- PNP switching output, light operation

General data
| EAN | 662488420550 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 91 g |
Technical Data
| Design | Tube |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, light operation, PNP |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.150 m |
| Housing material | Metal, Zinc Die-Cast with Nickel-Plating |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67/IP69 |

