Product VT2-FKMV5-FKMV5-FSMV5
2-Way Splitter
T-Splitter without Cable
Order number: 100049243- M12 female connector–M12 female connector–M12 male connector
 - Wired in parallel
 - Stainless steel coupling nut
 - RoHS compliant
 - Protection class: IP67
 

General data
| EAN | 4047101656879 | 
| eCl@ss-Code (V5.1.4): | 27250316 -/- Passive sensor/actuator junction | 
| Customs tariff number | 85366990990 | 
| Country of origin | CN | 
| Weight | 30 g | 
Technical Data
| Application | Signal | 
| Design | T-splitter | 
| Connector A | Male, M12 × 1, A-coded | 
| Connector B | Female, M12 × 1, A-coded | 
| Voltage | 60 V | 

