Product PT10R-1003-U1-H1143
Photoelectric Sensor
Color Mark Sensor
With Switching Output
Order number: 3075039Alternative order number : 75039
- Cable, PVC, 9 m, 5-wire
- Protection class IP67
- Programmed via 2 teach buttons
- 8-segement LED display
- Adjustable on/off delay, 30 ms
- Automatic selection of red, green and blue light
- Parallel scan field relative to the housing axis
- Optics rotatable by 90°
- Operating voltage: 10…30 VDC
- PNP/NPN switching output
- Switching behavior adjustable (NO/NC)
- Teach input

General data
| EAN | 662488750398 |
| eCl@ss-Code (V5.1.4): | 27270906 -/- Color mark sensor |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 998 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 10…30 VDC |
| Electrical connection | Cable |
| Cable length | 9.0 m |
| Housing material | Metal, Zinc Alloy Die-Cast, Black-finished |
| Ambient temperature | -10…+50 °C |
| Protection class | IP67 |

