Product TNIC-UX-5GE
Photoelectric Sensor
Opposed Mode Sensor (Receiver)
Order number: 3077777Alternative order number : 77777
- Cable, PVC, 2 m
- Protection class IP67
- LED, all-round visible
- Operating voltage: 10…30 VDC
- PNP switching output, changeover

General data
| EAN | 662488777777 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 48 g |
Technical Data
| Ambient temperature | -20…+60 °C |
| Protection class | IP67 |

