Product INS.P.SWITCHES-TNIC_UX_GE.35
Cable for RFID Application in the Food Industry
Connection Cable
Order number: 6633179- Jacket material: PP-EPDM
- Jacket color: white
- Suitable for drag chain use
- Oil resistant in accordance with EN 60811-2-1
- Free from halogen and silicone
- Particularly resistant to abrasion
- RoHS II/REACH compliant
- Protection class: IP67, IP69K
- End open
- M12 female connector, straight, stainless steel
- Cable length: 2.0 m

General data
| EAN | 4047101506167 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 1 g |
Approval/Declaration
General Catalog
Product Flyer
| Connectivity for the food industry | 3310 KB |
| M12 Power Product Series | 1863 KB |

