Product RSSW-RKSW-X2X-1.5M
Photoelectric Sensor
Opposed Mode Sensor (Emitter)
Order number: 3075565Alternative order number : 75565
- Cable, 2 m
- Protection class IP67
- Ambient temperature: -40…+70 °C
- Operating voltage: 20…250 VAC

General data
| EAN | 662488755652 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85437090990 |
| Country of origin | US |
| Weight | 850 g |
Technical Data
| Cable length | 2.0 m |

