Product RSSW-X2X-7.5M
Measuring Light Screen
Emitter
Order number: 3087729Alternative order number : 87729
- 150 mm cable with male connector, M12 × 1, 8-pin
- Scan field (Y): 600 mm
- Resolution: 9.5 mm
- Range: 6.1 m
- Operating voltage: 16…30 VDC

General data
| EAN | 662488877293 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 90318020000 |
| Country of origin | CN |
| Weight | 1318 g |
Technical Data
| Cable length | 0.150 m |
| Approvals | CE, cULus recognized |

