Product FW-MWKPM0514-P-S-1012
Supply Cable - M12 Power
Extension Cable
Order number: 100023978- M12 female connector, K-coded, straight, 5-pin (4+PE)
- Shield on coupling nut
- M12 male connector, K-coded, straight, 5-pin (4+PE)
- Jacket material: PUR
- Jacket color: black
- Highly resistant to oils, coolants, lubricants and emulsions
- Suitable for use in drag chains
- Resistant to vibrations and shocks
- Flame retardant
- Halogen-free
- RoHS compliant
- UL approval
- Protection class: IP65, IP67, IP69K
- Cable length: 2.0 m

General data
| EAN | 4047101532111 |
| eCl@ss-Code (V5.1.4): | 27230209 -/- Current supply, voltage |
| Customs tariff number | 85444290900 |
| Country of origin | CZ |
| Weight | 333 g |
Technical Data
| Application | Power |
| Connector A | Female, M12 × 1, Straight, K-coded |
| Number of pins | 4+PE |
| Housing material | Plastic, TPE |
| Coupling nut/screw material | Brass, CuZn, Nickel-plated |
| Voltage | 600 V |
| Current | 16 A |
| Special features | Shielded, Shielding on coupling nut, Suitable for drag chain use |
| Approvals | cULus |

