Product FW-MRKPM0514-P-S-0810
Temperature measuring amplifier
2-channel
Order number: 7580513- Input circuits monitored for wire-break and short-circuit
- Parameterized via PC
- Complete galvanic isolation
- Input reverse-polarity protected
- Removable screw terminals
- ATEX, IECEx, cFM, cUL, NEPSI, INMETRO, Kosha
- Use in Zone 2
- SIL 2

General data
| EAN | 4047101311396 |
| eCl@ss-Code (V5.1.4): | 27200206 -/- Transducer (temperature) |
| Customs tariff number | 85437090990 |
| Country of origin | DE |
| Weight | 166 g |
Technical Data
| Approvals | ATEX, IECEx, INMETRO, TR CU, NEPSI |
Data Sheets
| German | 859 KB |
| English | 858 KB |
| French | 859 KB |
| Spanish | 859 KB |
| Czech | 859 KB |
| Dutch | 858 KB |
| Romanian | 859 KB |
| Polish | 860 KB |
| Chinese | 890 KB |
| Turkish | 859 KB |

