Product FW-MWSPM0514-P-S-0810
Deutsch Connector
Connection Cable
Order number: 100000457- Deutsch connector DT04, straight, 6-pin
- Jacket material: TPE-U (PUR)
- Jacket color: black, similar to RAL 7021
- Suitable for drag chain use
- Flame retardant
- Halogen free acc. to DIN VDE 0472 part 815
- RoHS compliant
- Protection classes IP67 and IP69K
- Cable length: 2.0 m

General data
| EAN | 4047101438666 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | DE |
| Weight | 177 g |
Technical Data
| Application | Mobile Equipment |
| Connector A | Male, Deutsch DT, Straight |
| Number of pins | 6 |
| Housing material | Plastic, TPU, UL 94 |
| Coupling nut/screw material | Nickel-plated |
| Current | 6 A |

