Product  PT2A-1003-U1-H1141

Photoelectric Sensor

Triangulation Sensor with Switching Output

Order number: 3063885

Alternative order number : 63885

    • Foreground and background suppression
    • Operating range 100…400 mm
    • Cable, 9 m, 5-pin
    • Operating voltage 12…30 VDC
    • NPN switching output
    • Response time of output 4 ms
#

General data

EAN 662488638856
eCl@ss-Code (V5.1.4): 27270903 -/- Diffuse mode sensor, energy-efficient
Customs tariff number 90318020000
Country of origin US
Weight 1 g

Technical Data

Design Rectangular
Operating voltage 12…30 VDC
Electrical connection Cable
Cable length 9.0  m
Housing material Plastic, ABS/Polycarbonate
Ambient temperature -10…+55 °C
Protection class IP67

Select Country

Turck worldwide

to top