Product PT10R-1040-U1-H1143
Actuator and Sensor Cable, PVC
Connection Cable
Order number: 6633482- M12 female connector, angled, 2-pin
- Jacket material: PVC
- Jacket color: black
- Resistant to chemicals and oils
- Flame retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS free
- Protection class: IP67, IP69K
- Cable length: 4.0 m

General data
| EAN | 4047101500622 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 1 g |
Technical Data
| Cable length | 4.0 m |
| Ambient temperature | -5…+80 °C |

