Product RKP56PLA-40/TXG
Field-Wireable Connector
Male Connector, 7/8″, Angled
Order number: 6901020- Screw-clamp terminal
- Metal coupling nut
- UL approval
- 4-pin
- PG9 screw-in thread
- Cable feedthrough 6.0…8.0 mm

General data
| EAN | 4047101458237 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 57 g |
Technical Data
| Application | Signal, Power |
| Connector A | Male, 7/8″-16 UN, Angled |
| Number of pins | 5 |
| Connector body | Plastic, PBT(UL 94 V0), Black |
| Coupling nut/screw | Die-cast Zinc, GD-Zn, Nickel-plated |
| Screw-in thread | PG9 |
| Voltage | 600 V |
| Current | 9 A |
| Protection class | IP67 |
| Approvals | cULus recognized |
Data Sheets
| German | 1257 KB |
| English | 1257 KB |
| French | 1258 KB |
| Spanish | 1257 KB |
| Czech | 1257 KB |
| Dutch | 1257 KB |
| Romanian | 1258 KB |
| Polish | 1258 KB |
| Chinese | 1315 KB |
| Turkish | 1258 KB |
Approval/Declaration
| UL Approval | 400 KB |
| CE Declaration of Conformity | 120 KB |
| RoHS and REACH Manufacturer's Declaration | 280 KB |
CAD File
General Catalog
Product Overview
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |
|
REI-43H42S-4C2048-H1181 | 100011499 |
|
RKC4.441T-20/TEB | 6628448 |
|
INS.P.IO_SYSTEM-EG_VA1515_002G_A008.10 | 100051029 |
|
PPROCAMSG-G | 3077064 |

