Product IM12-PS2412-U-U-PR/W3
Inductive Sensor
Order number: 100018021- Threaded barrel, M18 x 1
- Chrome-plated brass
- DC 2-wire, 10…30 VDC
- NO contact
- M12 x 1 male connector

General data
| EAN | 4047101523126 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 47 g |
Technical Data
| Electrical connection | Connector |
| Dimensions | 52 mm |
| Protection class | IP67 |

