Product  RR-6

Radar Accessories

Retroreflector

Order number: 100047726
    • Stainless steel radar reflector
    • Optimized detection performance of an object
    • Detection insensitive to tilting
    • Cathetus length: 60 mm
    • RadarCrossSection: 10 m² (cf. automobile)
    • Reliable object detection up to 6.5 m
#

General data

EAN 4047101638653
Customs tariff number 73269098900
Country of origin DE
Weight 139 g

Technical Data

Construction size 76 x 87 mm
Housing diameter Ø  60  mm
Housing material Stainless steel

Select Country

Turck worldwide

to top