Product BCE10-QF5.5-AN6X2/S3644
piconet stand-alone module for PROFIBUS-DP
8 Digital Outputs 2 A (4 A in Total)
Order number: 6824418- Configuration interface
- Parameterizable functions
- Supported via I/O‐ASSISTANT 2
- Direct connection to the fieldbus
- Fibre-glass reinforced housing
- Shock and vibration tested
- Encapsulated module electronics
- Metal connector
- Degree of protection IP67

General data
| EAN | 4047101181388 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 85369095000 |
| Country of origin | DE |
| Weight | 298 g |
Technical Data
| Ambient temperature | 0…+55 °C |
| Protection class | IP67 |

