Product INS.P.PROXIMITY-MAGNETIC_Y1.36
Industrial Ethernet Cable
Extension Cable
Order number: U8636-4- Cable length: 4.0 m
- RJ45 male connector, straight, 8-pin
- RJ45, Male, Straight, 8-pin, Shielded
- Industrial Ethernet cable
- Fieldbus type: Ethernet CAT5E, TPE jacket, teal, shielded, 4UTP × 24 AWG
- -40 °C cold bending strength
- Fire classes: UL 1685, UL1061
- Flexlife and C-Track approved

General data
| EAN | 4047101035902 |
| Customs tariff number | 85444290900 |
| Country of origin | US |
| Weight | 296 g |
| Product series | RJ45 |
| Network protocol | Ethernet |

