Product INS.P.IO_SYSTEM-EXCOM_N_ZONE_2.32
Actuator and Sensor Cable, PVC
Bulk Cable
Order number: 6628858- 5-pin
- Jacket material: PVC
- Jacket color: gray
- Resistant to chemicals and oils
- Flame retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS free
- Protection class: IP67, IP69K
- Cable length: 100 m

General data
| EAN | 4047101330007 |
| eCl@ss-Code (V5.1.4): | 27069090 -/- Cable, line (other) |
| Customs tariff number | 85444995900 |
| Country of origin | CN |
| Weight | 4489 g |

