Product VC8S22-T80E-RSC4.207-0.35/TXL
Accessories
Removable Screw Terminals
Order number: 7541216- Removable screw terminals for IM modules (Ex devices)
- 3-pin
- Batch: 2 blue and 2 black terminals

General data
| EAN | 4047101119589 |
| eCl@ss-Code (V5.1.4): | 27230211 -/- Accessories, mechanical |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 28 g |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |
|
REI-43H42S-4C2048-H1181 | 100011499 |
|
RKC4.441T-20/TEB | 6628448 |
|
INS.P.IO_SYSTEM-EG_VA1515_002G_A008.10 | 100051029 |
|
PPROCAMSG-G | 3077064 |

