Product TW-R15-B320
Photoelectric Sensor
Order number: 3076751Alternative order number : 76751
- Operating voltage: 10…30 VDC
- NPN switching output, changeover

General data
| EAN | 662488767518 |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 1 g |
Technical Data
| Design | Rectangular with thread |
| Construction size | 31.1 x 15 mm |
| Housing diameter | Ø 18 mm |
| Housing material | Plastic, Thermoplastic material |
| Protection class | IP67 |

