Product BRO.C.TURCK-TRAINING_ASC.DE
Photoelectric Sensor
Diffuse Mode Sensor with Adjustable Background Suppression
Order number: 3011980Alternative order number : 11980
- Male M12 × 1, 5-pin
- Protection class IP67
- LED all-round visible
- Sensitivity adjusted via potentiometer
- Operating voltage: 10…30 VDC
- Switching output, bipolar
- Light or dark operation

General data
| EAN | 662488119805 |
| eCl@ss-Code (V5.1.4): | 27270904 -/- Diffuse mode sensor with background suppression |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 104.33 g |

