Product TX815-P3CV01
Industrial Ethernet Cable
Connection Cable
Order number: 6635602- Ethernet cable: 4-pin, AWG 22
- CAT 5E
- Jacket material: PUR
- Jacket color: green
- Shielding: overlapping aluminum foil, tinned copper wire
- Jacket diameter: 6.5 mm
- Suitable for drag chain use
- Oil resistant acc. to IEC 60811-2-1 and UL13
- Halogen free acc. to IEC 60754
- Flame retardant acc. to IEC 60332-1-2 and UL FT2, UN/ECE R118
- RoHS compliant
- PNO compliant
- UL
- RJ45 male connector, straight, 4-pin
- Cable length: 10 m

General data
| EAN | 4047101602944 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | PL |
| Weight | 606 g |
Technical Data
| Ambient temperature | -30…+80 °C |
Mounting accessories
|
TL50BLGRACQ | 3019221 |
|
Q126ECR | 3076488 |
Functional accessories
|
RKSD-RJ45S-4414-0.4M | 6441437 |
|
PS510-16V-04-LI2UPN8-H1141 | 100001543 |
|
CODESYS Version 3.5.18.30 | SW_CODESYS_3_5_18_30 |
|
TL50BLGYRALSCQ | 3019203 |
|
FW-ERSPM0526-SA-P-0408
Field-wireable male connector, M12 × 1, straight, 5-pin, push-in connection, cable feedthrough 4.0 to 8.0 mm, core cross-section/terminal capacity 0.14 to 0.75 mm², plastic housing, metal retaining screw |
100002535 |
|
CABLE4X0.34-SH-PUR-BK-250M/TXL | 6630626 |
|
PKG3M-0.3-PSG3M/TEY | 6630113 |
Connectivity accessories — Network
|
BI3-M08-VN6X-V1141
Cylindrical; Threaded Barrel; 8 mm; Chrome-plated Brass |
4602827 |

