Product TX805-P3CV01
Valve connector BI type
Extension Cable
Order number: 6606865- 2-pin + PE
- Design according to the DIN EN 175301-803
- RoHS-compliant
- Protection class: IP65, IP67, IP68
- Protective component: Transil diode
- M12 male, straight, 2-pin + PE
- Sheath material: PVC
- Sheath color: black
- Resistant to chemicals and oils
- Flame retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS-free
- Cable length: 5.0 m

General data
| EAN | 4047101363753 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85444290900 |
| Country of origin | DE |
| Weight | 1 g |
Technical Data
| Ambient temperature | 0…+80 °C |
Mounting accessories
|
BKWM19-E01-5/TEL (OBS) | 6935128 |
|
Q126ECR | 3076488 |
Functional accessories
|
RKSD-RJ45S-4414-0.4M | 6441437 |
|
PS510-16V-04-LI2UPN8-H1141 | 100001543 |
|
PVS28D225QP | 3814558 |
|
CODESYS Version 3.5.18.30 | SW_CODESYS_3_5_18_30 |
|
TL50BLGYRALSCQ | 3019203 |
|
FW-ERSPM0526-SA-P-0408
Field-wireable male connector, M12 × 1, straight, 5-pin, push-in connection, cable feedthrough 4.0 to 8.0 mm, core cross-section/terminal capacity 0.14 to 0.75 mm², plastic housing, metal retaining screw |
100002535 |
|
CABLE4X0.34-SH-PUR-BK-250M/TXL | 6630626 |
|
PKG3M-0.3-PSG3M/TEY | 6630113 |
Connectivity accessories — Network
|
BI3-M08-VN6X-V1141
Cylindrical; Threaded Barrel; 8 mm; Chrome-plated Brass |
4602827 |

