Product INU.P.RFID-TN_UHF_Q150_EC.EN
Power with Ethernet
Order number: 6931870- Jacket material: TPU, color: black
- Transmission properties: CAT5e according to TIA 568B:2001
- Power pair: 2 x 22 AWG 48 x 0.1
- Data pair: 4 x 24 AWG 32 x 0.1
- Shield: tinned copper braid
- Jacket diameter: 7.4 mm
- Suitable for drag chain use
- Oil- and UV-resistant
- Flame-retardant acc. to FT2 as of UL 1581
- Free from halogen, PVC and silicone
- Cable UL-approved acc. to AWM Style 20549
- Cable according to EUROMAP 75 and VARAN
- RoHS-compliant
- Protection class IP67
- M12 female, straight, 8-pin
- Cable length: 5.0 m

General data
| EAN | 4047101281712 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 418 g |
| Network protocol | Ethernet |

