Product  OPIL-E4-IO6

LED Signal Light

Tower Light

Order number: 3802099

Alternative order number : 802099

    • Plastic housing, black
    • EMI and RFI immune
    • Protection class IP67
    • M12 x 1 male
    • Colors: White (COL 1) / Blue (COL 2) / Orange (COL 3) / Red (COL 4)
    • Operating voltage: 18…30 VDC or 24 VAC with 45 mA per LED color
    • Inputs: PNP/NPN
    • Beeper: Omnidirectional, sealed, continuous tone max. 99 dB
#

General data

eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 338 g

Technical Data

Ambient temperature -20…+50 °C
Protection class IP67

Select Country

Turck worldwide

to top