Product RES-107S6R-9E19B-B3M12
Passive Actuator/Sensor Junction Box, 8 Ports
M8 × 1 I/O Port with Integral Homerun Cable
Order number: UX18917- Housing material: Nylon
- Housing color: black
- Protection class IP67
- RoHS conform
- cULus listed
- LED (PNP circuit)
- I/O port (number of pins): 3-pin + PE
- General purpose cable
- PVC jacket, black, shielded, 10 × 24 AWG
- -40 °C cold bending strength
- Fire classes: UL1061, CSA FT1

General data
| EAN | 4047101500950 |
| Customs tariff number | 85444290900 |
| Country of origin | MX |
| Weight | 1450 g |
Technical Data
| Cable length | 20.0 m |
| Ambient temperature | 5…+85 °C |
Connectivity accessories
|
LG10A65PUQ | 3057581 |
|
BTS-DSU35-ZF07-M5
Mounting kit for mounting of dual sensors on manual valves |
6901125 |
|
RKC5T-P7X2-2-RSC5T/TXL | 6627218 |
|
WLS28-2CW710DX | 3087766 |
|
BRO.P.INTERFACE-IM12_CCM.EN | 100000409 |
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |

