Product  RES-107S6C-9E19B-B3M12

Photoelectric Sensor

Convergent Mode Sensor

Order number: 3068855

Alternative order number : 68855

    • Cable with male end, M12 × 1, 4-pin, PVC, 150 mm
    • Protection class IP67
    • LED all-round visible
    • Sensitivity adjusted via teach button
    • Operating voltage: 10…30 VDC
    • PNP switching output
    • Light or dark operation
#

General data

EAN 662488688554
eCl@ss-Code (V5.1.4): 27270903 -/- Diffuse mode sensor, energy-efficient
Customs tariff number 85365019000
Country of origin US
Weight 54 g

Technical Data

Construction size 31 x 15 x 35 mm
Operating voltage 10…30 VDC
Output function NO contact, PNP
Electrical connection Cable with connector, M12 × 1
Cable length 0.150  m
Housing material Plastic, ABS
Ambient temperature -20…+70 °C
Protection class IP67

Connectivity accessories

3057581
6901125
6627218
3087766
100000409
3095384
6901322

Select Country

Turck worldwide

to top