Product REM-106B10E-9E43B-B3M12
Mounting Accessories for Magnetic Field Sensors
Aluminum Mounting Bracket
For Dovetail Groove Cylinders or T-groove Cylinders
Order number: 6970504- Mounting on dovetail groove cylinders or T-groove cylinders
- For various cylinder diameters
- Metal: Anodized aluminum

General data
| EAN | 4047101519471 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 76169990990 |
| Country of origin | CN |
| Weight | 7 g |
Technical Data
| Construction size | 22 x 8 mm |
| Housing material | Metal, AL, Anodized |
Connectivity accessories
|
LG10A65PUQ | 3057581 |
|
BTS-DSU35-ZF07-M5
Mounting kit for mounting of dual sensors on manual valves |
6901125 |
|
RKC5T-P7X2-2-RSC5T/TXL | 6627218 |
|
WLS28-2CW710DX | 3087766 |
|
BRO.P.INTERFACE-IM12_CCM.EN | 100000409 |
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |

