Product  REM-105S10R-9E43B-B3M12

Absolute Rotary Encoder - Multiturn

Industrial Line

Order number: 100046554
    • Rectangular flange, Ø 63.5 mm
    • Solid shaft, Ø 10 mm × 20 mm
    • Optical measuring principle
    • Shaft material: stainless steel
    • Protection class IP67 on housing side
    • -40…+80 °C
    • Max. 6000 rpm
    • 10…30 VDC
    • Profinet IO, RT and IRT up to 250 µs
    • Encoder profile version 4.2
    • Media Redundancy Protocol (MRP)
    • Link Layer Discovery Protocol (LLDP)
    • Simple Network Management Protocol (SNMP)
    • Fast Startup (FSU)
    • M12 × 3 connector, 4-pin
    • Singleturn resolution scalable up to 19 bit, default 13 bit
    • Multiturn resolution up to 24 bit, default 12 bit
    • Total resolution scalable up to 43 bit, default 25 bit
#

General data

EAN 4047101629392
eCl@ss-Code (V5.1.4): 27270501 -/- Encoder, absolute
Customs tariff number 90314990000
Country of origin DE
Weight 430 g

Technical Data

Encoder line Industrial-Line
Technology Optical
Output type Absolute multiturn
Shaft Type Solid shaft
Shaft diameter D (mm) 10
Flange diameter Ø  63.5 mm
Flange type Rectangular flange
Operating voltage 10…30 VDC
Communication protocol PROFINET
Electrical connection Connector, 3 x M12
Housing material Aluminium
Ambient temperature -40…+80 °C
Protection class shaft IP67
Protection class IP67

Connectivity accessories

6635150
6635188
6635170
6635579
6635538
6625503
6625515

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top