Product REM-105S10S-9E43B-B3M12
Supply Cable - M12 Power
Connection Cable
Order number: 100023955- M12 female connector, L-coded, straight, 5-pin (4+FE)
- Shield on coupling nut
- Jacket material: PUR
- Jacket color: gray
- Highly resistant to oils, coolants, lubricants and emulsions
- Suitable for use in drag chains
- Resistant to vibrations and shocks
- Flame retardant
- Halogen-free
- RoHS compliant
- UL approval
- Protection class: IP65, IP67, IP69K
- Cable length: 8.0 m

General data
| EAN | 4047101531886 |
| eCl@ss-Code (V5.1.4): | 27230209 -/- Current supply, voltage |
| Customs tariff number | 85444290900 |
| Country of origin | CZ |
| Weight | 1 g |
Technical Data
| Cable length | 8.0 m |
| Ambient temperature | -30…+80 °C |
Mounting accessories
|
LEDIR80X80W | 3002779 |
|
WKC4.5T-0.3/TXO3700 | 6632939 |
|
Q45VR2CV W/30 | 3038466 |
|
RKC5T-1-RSC5T/TXL | 6625615 |
|
S30RW3FF200Q3 | 3036903 |
|
LS-534-0000-LIU24PN8X-H1181 | 100001847 |
|
BID2-G180-Y0/S220
cylindrical, threaded barrel, 18 mm, stainless steel |
10880 |
|
PS016D-501T-LI2UPN8X-H1141 | 6834065 |
|
QS18EK6EQ7 | 3802820 |
|
BM8241-0
Field-wireable female connector, M12 × 1, angled, 4-pin, screw terminal connection, cable feedthrough 4.0 to 6.0 mm, core cross-section/terminal capacity 0.25 to 0.75 mm², plastic housing, metal nut |
6935889 |
|
PSW4S-2/TEL | 6627379 |
Connectivity accessories
|
LG10A65PUQ | 3057581 |
|
BTS-DSU35-ZF07-M5
Mounting kit for mounting of dual sensors on manual valves |
6901125 |
|
RKC5T-P7X2-2-RSC5T/TXL | 6627218 |
|
WLS28-2CW710DX | 3087766 |
|
BRO.P.INTERFACE-IM12_CCM.EN | 100000409 |
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |

