Product REM-105S6C-9E43B-B3M12
Magnetic Field Sensor
With Switching Output
Order number: 3072489Alternative order number : 72489
- Compact, robust design in a flat aluminum housing
- Protection classes IP67/IP69K
- Cable connection
- Operating voltage 10…30 VDC
- Switching outputs, bipolar (PNP/NPN)
- Measuring range adjustable via teach-in

General data
| EAN | 662488724894 |
| eCl@ss-Code (V5.1.4): | 27270104 -/- Magnetic inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 238 g |
Technical Data
| Construction size | 77 x 19 x 7.5 mm |
| Operating voltage | 10…30 VDC |
| Electrical connection | Cable |
| Cable length | 4.50 m |
| Housing material | Aluminium, AL |
| Ambient temperature | -40…+70 °C |
| Protection class | IP68/IP69K |
Mounting accessories
Connectivity accessories
|
LG10A65PUQ | 3057581 |
|
BTS-DSU35-ZF07-M5
Mounting kit for mounting of dual sensors on manual valves |
6901125 |
|
RKC5T-P7X2-2-RSC5T/TXL | 6627218 |
|
WLS28-2CW710DX | 3087766 |
|
BRO.P.INTERFACE-IM12_CCM.EN | 100000409 |
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |

