Product RES-184S10C-9D14B-H1151
Accessories
Order number: 100003646- External measurement of the cold junction temperature via PT100 for highly accurate measuring
- Rugged encapsulation
- Simply plugged into place

General data
| EAN | 4047101483154 |
| eCl@ss-Code (V5.1.4): | 27200217 -/- Thermometerbauteile (elektrisch) |
| Customs tariff number | 85332100000 |
| Country of origin | DE |
| Weight | 10 g |
Technical Data
| Housing material | Plastic, Polycarbonate/ABS |
| Protection class | IP20 |
Mounting accessories
|
LEDIR80X80W | 3002779 |
|
WKC4.5T-0.3/TXO3700 | 6632939 |
|
Q45VR2CV W/30 | 3038466 |
|
RKC5T-1-RSC5T/TXL | 6625615 |
|
S30RW3FF200Q3 | 3036903 |
|
LS-534-0000-LIU24PN8X-H1181 | 100001847 |
|
BID2-G180-Y0/S220
cylindrical, threaded barrel, 18 mm, stainless steel |
10880 |
|
PS016D-501T-LI2UPN8X-H1141 | 6834065 |
|
QS18EK6EQ7 | 3802820 |
|
BM8241-0
Field-wireable female connector, M12 × 1, angled, 4-pin, screw terminal connection, cable feedthrough 4.0 to 6.0 mm, core cross-section/terminal capacity 0.25 to 0.75 mm², plastic housing, metal nut |
6935889 |
|
PSW4S-2/TEL | 6627379 |

