Product B1NF360V-QR20-CNX4-2H1150
Dynamic Inclinometer
CANopen
Order number: 100046428- Rectangular, plastic, Ultem
- Status displayed via LED
- Angle detection over one axis with 360° measuring range
- Recording of the rotation rate over three axes with a measuring range of ±1000°/s
- Recording of the acceleration over three axes with a measuring range of ±4 g
- Temperature detection from -40…85 °C
- High protection class IP68/IP69K
- Increased interference immunity 100 V/m acc. to ISO 11452-2, 200 mA acc. to ISO 11452-4
- Protection against conducted interference acc. to ISO 7637-2 severity degree Level 4 and load dump acc. to ISO 16750-2 for 12-V/24-V systems
- Withstands rapid temperature change
- 8…36 VDC
- Connector, M12 × 1, 5-pin, CAN in, CAN out
- Acc. to CiA 301, CiA 305, CiA 410

General data
EAN | 4047101628876 |
eCl@ss-Code (V5.1.4): | 27279090 -/- Sensor technology (not classified) |
Customs tariff number | 90318080000 |
Country of origin | DE |
Weight | 90 g |
Technical Data
Measuring principle | Combination of gyroscopes and accelerometers |
Measuring range | 0…360° |
Number of measuring axes | 1 |
Construction size | 71.6 x 62.6 x 20 mm |
Operating voltage | 8…36 VDC |
Communication protocol | CANopen |
Electrical connection | Connector, M12 × 1 |
Housing material | Plastic, Ultem |
Ambient temperature | -40…+85 °C |
Protection class | IP68/IP69K |
Connectivity accessories
![]() |
RKC5701-5M
Bus cable for CAN (DeviceNet, CANopen), M12 female connector, straight, cable length: 5 m, jacket material: PUR, anthracite; cULus approval |
6931034 |
![]() |
WKC5701-5M
Bus cable for CAN (DeviceNet, CANopen), M12 female connector, angled, cable length: 5 m, jacket material: PUR, anthracite; cULus approval |
6933244 |
![]() |
RSC5701-5M
Bus cable for CAN (DeviceNet, CANopen), M12 male connector, straight, cable length: 5 m, jacket material: PUR, anthracite; cULus approval |
6931036 |
![]() |
WSC5701-5M
Bus cable for CAN (DeviceNet, CANopen), M12 male connector, angled, cable length: 5 m, jacket material: PUR, anthracite; cULus approval |
6933247 |