Product  PT14500PSIG-2003-IX-H1143

Temperature sensor

Passive Infrared Sensor

With Analog Output

Order number: 3074920

Alternative order number : 74920

    • connection via M12 x 1 connector
    • D:S ratio 6:1
    • Operating voltage 12…30 VDC
    • Measuring range adjustable via teach-in
    • Analog output 0…10 V
    • PNP alarm output switches at the measuring range limit of 10 V
    • Temperature measuring range 0…300 °C
#

General data

EAN 662488749200
eCl@ss-Code (V5.1.4): 27200211 -/- Radiation temperature measurement device
Customs tariff number 90318080000
Country of origin US
Weight 99.79 g

Technical Data

Design Tube
Process connection M18 × 1
Operating voltage 12…30 VDC
Electrical output Voltage output (3-wire)
Voltage output 0…10 V
Communication protocol 1-wire-serial
Electrical connection Connector, M12 × 1
Housing material Metal, Stainless steel, Grey
Ambient temperature -20…+70 °C
Protection class IP67

Connectivity accessories

6604485
3089020
3061651
3071814
3095384
6901322
6634164
7030632

Select Country

Turck worldwide

to top