Product BSM19-E01-3/TEL
Photoelectric Sensor
Opposed Mode Sensor (Emitter)
Order number: 3054328Alternative order number : 54328
- Male connector 7/8"
- Protection class IP67
- Operating voltage: 12…250 VDC or 24…250 VAC

General data
| EAN | 662488543280 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85437090990 |
| Country of origin | US |
| Weight | 248 g |

