Product RKP46PLA-25-RSP46PLA/TXL
Actuator And Sensor Cable, PP-EPDM
Connection Cable
Order number: 6934681- M12 male connector, straight, 8-pin
- Stainless steel coupling nut/screw
- Sheath material: PP-EPDM
- Sheath color: white
- Resistant to acids and alkaline solutions
- Resistant to detergents and disinfectants
- Resistant to hydrolysis acc. to DIN EN 60068-2-78
- Free from silicone and PVC
- Halogen-free acc. to DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1
- Approvals: Ecolab, FDA
- RoHS and REACH compliant
- Protection classes IP67, IP69K
- Cable length: 15 m

General data
| EAN | 4047101370942 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 1 g |
Technical Data
| Application | Washdown (F&B), Signal |
| Design | Connection Cable |
| Connector A | Male, M12 × 1, Straight |
| Number of pins | 8 |
| Connector body | Plastic, PP, White |
| Coupling nut/screw | Stainless Steel, V4A |
| Voltage | 30 V |
| Current | 2 A |
| Cable diameter | Ø 5.2 mm |
| Cable length | 15.0 m |
| Cable jacket | PP-EPDM, White |
| Number of Conductors | 8 |
| Protection class | IP67, IP69K |
Data Sheets
| German | 1243 KB |
| English | 1243 KB |
| French | 1244 KB |
| Spanish | 1244 KB |
| Czech | 1243 KB |
| Dutch | 1243 KB |
| Romanian | 1244 KB |
| Russian | 1204 KB |
| Polish | 1244 KB |
| Chinese | 1299 KB |
| Turkish | 1244 KB |
Approval/Declaration
General Catalog
Product Flyer
| Connectivity for the food industry | 3310 KB |
| M12 Power Product Series | 1863 KB |
Product Overview
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |
|
REI-43H42S-4C2048-H1181 | 100011499 |
|
RKC4.441T-20/TEB | 6628448 |
|
INS.P.IO_SYSTEM-EG_VA1515_002G_A008.10 | 100051029 |

