Product TTMS-206A-CF-LIUPN-H1140-L300
LED Linear Light
In the Metal Housing
Order number: 3800426Alternative order number : 800426
- Cascadable
- Light beam: 430mm
- Operating voltage: 12…30 VDC
- Protection class: IP50
- Color green
- M12 x 1 male, straight, 4-pin
- SMBWLS28RA mounting bracket included in delivery

General data
| EAN | 662488002947 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | MX |
| Weight | 403 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 12…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, AL |
| Ambient temperature | -40…+70 °C |
| Protection class | IP50 |
Mounting accessories
|
PT6R-1004-U1-H1141 | 6836194 |
|
WKC4T-0.6-RSC4T/TXG | 6629682 |
|
WSSD-WSSD-4414-10M | 6935585 |
|
MQDEC-403SS | 3047631 |
|
LTX900M-F10-LI0-X3-H1151 | 1540299 |
Connectivity accessories
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
FAS4-CSG43 | 6821322 |

