Product PT1A-1003-U2-H1141
Isolating transducer
1-channel
Order number: 7580311- Input circuits monitored for wire-break and short-circuit
- Complete galvanic isolation
- HART transparent
- Removable spring-type terminals
- ATEX, IECEx
- Use in Zone 2
- SIL 2

General data
| EAN | 4047101311174 |
| eCl@ss-Code (V5.1.4): | 27210119 -/- Isolating transducer |
| Customs tariff number | 85437090990 |
| Country of origin | DE |
| Weight | 1 g |
Technical Data
| Operating voltage | 10…30 VDC |
| Electrical connection | Removable spring-type terminals, 2-pin |
| Housing material | Plastic, Polycarbonate/ABS |
| Ambient temperature | -25…+70 °C |
| Protection class | IP20 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

