Product  FW-ERKSM0414-PT-P-0611

LED Signal Light

Tower Light

Order number: 3804204
    • Black plastic housing
    • Protection class IP67
    • EMI and RFI immune
    • Male M12x1
    • Colors: Green (COL 1)/Yellow rotating (COL 2)/Red flashing (COL 3)
    • Operating voltage: 18…30 VDC or 24 VAC
    • Integrated microcontroller
    • Compatible with IO block
    • Activation of the 3 colors via pin 2 and 4
    • Inputs: PNP/NPN
    • Kit includes SMBAMS30RA mounting bracket plus the following bolts and nuts:
      • 1 x flanged socket button screw, M6 × 12 Torx
      • 1 x 10M6 slot nut
      • 2 x M4 × 28 cylinder screw
      • 2 x 10M4 slot nut
#

General data

eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 1 g

Select Country

Turck worldwide

to top