Product  FW-ERKSM0514-PK-P-0813

Actuator and Sensor Cable Suitable for Use with Robots

Connection Cable

Order number: 6543149
    • Male M8, angled, 4-pin
    • Jacket material: PUR
    • Jacket color: black
    • Suitable for drag chain use
    • Torsion resistant (± 360°/m)
    • Resistant to chemicals, UV radiation and oils
    • Free from halogen, silicone, PVC and LABS
    • Flame retardant
    • Resistant to hydrolysis and microbes
    • Protection class: IP67, IP69K
    • Cable length: 2.0 m
#

General data

EAN 4047101665727
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin PL
Weight 1 g

Technical Data

Application Signal
Connector A Male, M8 × 1, Angled
Number of pins 4
Housing material Plastic, TPU
Coupling nut/screw material Brass, CuZn, Nickel-plated
Current 4 A
Special features Suitable for use with robots
Approvals cULus, CE, UKCA

Select Country

Turck worldwide

to top