Product TTMS-103A-G1/8-LIUPN-H1140-L013-40/85°C
excom I/O System
Input Module, Analog, Passive, HART, 4-channel
Order number: 6884220- Input module for connection of 4-wire transmitters
- Transmission of HART data

General data
| EAN | 4047101267914 |
| eCl@ss-Code (V5.1.4): | 27250303 -/- Analog I/O module |
| Customs tariff number | 85389099990 |
| Country of origin | DE |
| Weight | 115 g |
Technical Data
| Housing material | Plastic |
| Ambient temperature | -20…+60 °C |
| Protection class | IP20 |
Data Sheets
| German | 237 KB |
| English | 236 KB |
| French | 237 KB |
| Spanish | 237 KB |
| Czech | 237 KB |
| Dutch | 237 KB |
| Romanian | 237 KB |
| Russian | 243 KB |
| Polish | 239 KB |
| Chinese | 307 KB |
| Turkish | 237 KB |
Approval
Configuration File
| GSD-Dateien | 278 KB |
| EtherNet/IP CIP bridging | 254 KB |
| EtherNet/IP consolidated IO | 2791 KB |
| GSDML files | 33 KB |
Manual
Product Catalog
Quick Start Guide
Connectivity accessories
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
FAS4-CSG43 | 6821322 |

