Product RSSX-RJ45S-8814-6M
Pressure Transmitter
With Current Output (2-Wire)
Order number: 100018371- Ceramic measuring cell
- Compact and robust design
- Excellent EMC properties
- Pressure range -1…24 bar rel.
- 7…33 VDC
- Analog output 4…20 mA
- Process connection G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
- Connector device, DIN EN 175301-803-A

General data
| EAN | 4047101524062 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 106 g |
Technical Data
| Approvals | cULus |

