Product  INS.P.ULTRASONIC-RU_D_LIU8X2.36

Photoelectric Sensor

Diffuse Mode Sensor with Fixed-Field Background Suppression

Order number: 3036904

Alternative order number : 36904

    • M12 × 1 male connector, 4-pin
    • Protection classes IP67/IP69K
    • Ambient temperature: -40 °C…+70 °C
#

General data

EAN 662488369040
eCl@ss-Code (V5.1.4): 27270904 -/- Diffuse mode sensor with background suppression
Customs tariff number 85365080000
Country of origin US
Weight 92 g

Select Country

Turck worldwide

to top