Product INS.P.TEMPERATURE_TS720-2022.36
Vision System
Linear Area Light
Order number: 3012824Alternative order number : 12824
- High-Intensity
- Protection class: IP50
- Color: red
- Power supply: 24 VDC
- M12 x 1 male

General data
| EAN | 662488128241 |
| eCl@ss-Code (V5.1.4): | 27310204 -/- Lighting (image processing) (illumination) |
| Customs tariff number | 94054239900 |
| Country of origin | US |
| Weight | 1128 g |

