Product INU.P.TEMPERATURE_TS700-2022.EN
TX400 HMI/PLC Product Series
5″ Display — CODESYS V3 PLC with TARGET and WEB VISU
High-Quality Plastic Housing and Front Film with Capacitive Touch
Order number: 100051167- 2 separate RJ45 Ethernet ports
- 1 serial interface (RS232/RS422/RS485)
- 1 CAN interface
- 1 USB host port

General data
| EAN | 4047101683622 |
| eCl@ss-Code (V5.1.4): | 27242302 -/- Graphic panel (display and console) |
| Customs tariff number | 85371091990 |
| Country of origin | IT |
| Weight | 500 g |
| Product series | TX400 |
Configuration File
| CODESYS Package TX HMI/PLCs (for CODESYS v3.5.19.20 or Higher) | 7534 KB |
| CODESYS Package TX HMI/PLCs (for CODESYS v3.5.16.30 or Higher) | 6826 KB |
| GSDML Files | 11 KB |
| EDS Files | 6 KB |
Configuration Software
| CODESYS Software 3.5.18.3 | 1465476 KB |
| CODESYS Software 3.5.16.3 | 1344878 KB |
| Turck Automation Suite TAS | |

