Product PK012R-P14-2UP8X-V1141
Accessories
Mounting Bracket
Order number: 3094776Alternative order number : 94776
- Mounting accessories for WLS27 linear lights
- Hanging bracket for WLS27 linear light
- Material: stainless steel
- 4 x 4.5 mm drill holes for fastening
- Contains: 2 x hanging brackets

General data
| EAN | 662488947767 |
| eCl@ss-Code (V5.1.4): | 27230211 -/- Accessories, mechanical |
| Customs tariff number | 73269098900 |
| Country of origin | CN |
| Weight | 20.64 g |
Connectivity accessories
|
K90FDLRPQ | 3096137 |
|
SLLR40-490-S | 3808956 |
|
EC-FKFDE4.5-0.5/16 | 6934557 |
|
WKC4.4T-P7X3.1-2.5/TXO3700 | 6633029 |

