Product PK012R-P13-2UP8X-V1141
2-Way Splitter
Y-Splitter without Cable, Male Connector — 2 × Female Connectors
Order number: 6631900- M12 male, 4-pin
- M12 female connector, 3-pin
- RoHS-compliant
- Protection class IP67

General data
| EAN | 4047101462890 |
| eCl@ss-Code (V5.1.4): | 27250316 -/- Passive sensor/actuator junction |
| Customs tariff number | 85366990990 |
| Country of origin | CN |
| Weight | 29 g |
Technical Data
| Ambient temperature | -30…+80 °C |
Connectivity accessories
|
K90FDLRPQ | 3096137 |
|
SLLR40-490-S | 3808956 |
|
EC-FKFDE4.5-0.5/16 | 6934557 |
|
WKC4.4T-P7X3.1-2.5/TXO3700 | 6633029 |

