Product PK01V-P13-2UP8X-V1141
TX HMI/PLC Series
TX100 Mounting Accessories for 10” Devices
Mounting Bracket and Power Connectors
Order number: 100003187- Mounting accessories for use with HMIs of the TX100 product series
- 11 mounting brackets, sufficient for devices up to and including 10"
- 1 power supply connector

General data
| EAN | 4047101476583 |
| eCl@ss-Code (V5.1.4): | 27230211 -/- Accessories, mechanical |
| Customs tariff number | 73181900900 |
| Country of origin | IT |
| Weight | 117 g |
Connectivity accessories
|
K90FDLRPQ | 3096137 |
|
SLLR40-490-S | 3808956 |
|
EC-FKFDE4.5-0.5/16 | 6934557 |
|
WKC4.4T-P7X3.1-2.5/TXO3700 | 6633029 |

