Product PK01V-N12AL-2UP8X-V1141
HF Tag
Order number: 7030410- FRAM memory 2 kB
- Not for direct mounting on metal

General data
| EAN | 4047101258264 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 85235110000 |
| Country of origin | MY |
| Weight | 1.4 g |
Technical Data
| Design | Hard tag |
| Housing material | Plastic, PPS |
| Protection class | IP69K |
Connectivity accessories
|
K90FDLRPQ | 3096137 |
|
SLLR40-490-S | 3808956 |
|
EC-FKFDE4.5-0.5/16 | 6934557 |
|
WKC4.4T-P7X3.1-2.5/TXO3700 | 6633029 |

