Product PT0.1R-1544-IX-H1143/D840
Photoelectric Sensor
Touch Switch
For Two-Hand Control System
Order number: 3064184Alternative order number : 64184
- M12 × 1 male, 4-pin
- Protection class IP66
- Ergonomically shaped
- Upper housing part of Lexan
- Operating voltage: 10…30 VDC
- 1 safety NO output PNP
- 1 safety NC output PNP
- Pre-assembled protective cover
- Safety category 4 according to EN ISO 13849-1 for use with corresponding evaluation relays
- SIL 3 acc. to IEC 61508 and IEC 62061

General data
| EAN | 662488641849 |
| eCl@ss-Code (V5.1.4): | 27371690 -/- Relay (safety technology) |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 209 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 10…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PBT |
| Ambient temperature | 0…+50 °C |
| Protection class | IP66 |

